Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Power supply
Bill of material
36200000A
Part number
36200
Description
Power supply 10 A
Description long
power supply 10 A, 400 V AC / 24 V DC, with push-in terminals
Product family
CrossBoard®
Type number
BROOME 10
Pack size
1
Width
45 mm
Height
160 mm
Depth
130.0 mm
Weight
0.718 kg
Rated current (IEC)
10 A
Rated voltage (IEC) DC
400 V
Max. power dissipation
13.2 W
IP rating
IP30
EAN
4021267362003
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Customs Tariff Number: 85044082
Order Number: 36200
Quantity Unit: 1
Object Properties:
Customs Tariff Number: 85044082
Description long: switch disconnector with fuses, 3-pole, screw M12, red handle, size 3
Description short: switch disconnector with fuses, 3-pole
Type Code: BROOME 10
Physical Properties:
Mass: 0.718 kg
Physical Properties:
ETIM 7.0
DC-power supply:
Width: 45 mm
Height: 160 mm
Depth: 130 mm
Voltage type of supply voltage: AC
Output voltage stabilized: 24
Type of electric connection: Terminals
Degree of protection (IP): IP30
ETIM 8.0
DC-power supply:
Width: 45 mm
Height: 160 mm
Depth: 130 mm
Voltage type of supply voltage: AC
Output voltage stabilized: 24
Type of electric connection: Terminals
Degree of protection (IP): IP30
eclass
27-14-23-25 - Power supply unit for serial built-in type:
product article number of manufacturer: 36200
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/36200.html