Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wöhner
Description
Mounting rail
Bill of material
32940000
Part number
Product family
CAPUS®CrossBoard
Type number
TS35-L
Pack size
10
Width
mm
Height
57 mm
Depth
19 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Description long: mounting rail 54 mm, for busbar adapters
Description short: mounting rail 54 mm
Order Number: 32940
Quantity Unit: 10
ETIM 7.0
Mounting rail:
ETIM 8.0
Mounting rail:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):
: Product link
product article number of manufacturer:
Manufacturer name:
address of additional link:
Manufacturer's name:
Manufacturer's article number: 32940