Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Lateral bearing strip
Bill of material
33758000A
Part number
33758
Pack size
2
Width
20 mm
Height
668 mm
Depth
35 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 33758