Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 3
HELP_VARIABLE
Company
Wöhner
Description
label
Bill of material
78442000
Part number
78442
Description
label
Description long
label, PE green-yellow, diameter 15 mm
Pack size
200
Width
15 mm
Height
15 mm
Depth
1 mm
Weight
0.000 kg
Max. power dissipation
0 W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 6.0
Labelling material:
ETIM 7.0
Labelling material:
Labelling material:
ETIM 8.0
Labelling material:
Labelling material:
ETIM 9.0
Labelling material:
Labelling material:
CNS
Object Properties:
Order Number: 78442
Object Properties:
Customs Tariff Number: 85389099
Description long: label, PE green-yellow, diameter 15 mm
Description short: label
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0 kg
ETIM 10.0
Labelling material:
Labelling material:
eclass
27-14-91-29 - Labeling material (electronic installation, parts):
27-28-11-04 - Equipment marker:
27-40-06-29 - Labeling material (electronic installation):