Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wöhner
Description
IP20 protection cover
Bill of material
32702000A
Part number
Type number
C185-E
Pack size
1
Width
297 mm
Height
232 mm
Depth
194 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 32702
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology: