Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 17
HELP_VARIABLE
Company
Wöhner
Description
Insulators
Bill of material
05787000
Part number
05787
Description
insulator
Description long
insulator, with female thread at both sides, length across flats 46, M10 x 45
Pack size
20
Width
46
mm
Height
46
mm
Depth
45
mm
Weight
0.153
kg
Rated voltage (IEC) AC
2000
V
Rated voltage (IEC) DC
2000
V
Max. power dissipation
0 W
Connection category
female thread
Size
M10
Thread
M 10
DD
38
mm
E
12
mm
F
14
mm
Thread
0
HH
0
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 6.0
Busbar support:
ETIM 7.0
Busbar support:
Busbar support:
ETIM 8.0
Busbar support:
Busbar support:
ETIM 9.0
Busbar support:
Busbar support:
CNS
Object Properties:
Order Number: 05787
Object Properties:
Customs Tariff Number: 85469010
Description long: insulator, with female thread at both sides, length across flats 46, M10 x 45
Description short: insulator
Physical Properties:
Mass: 0.153 kg
ETIM 10.0
Busbar support:
Busbar support:
eclass
27-40-06-07 - Busbar carrier:
Number of poles: 1-pole
Internal article number: 05787
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/05787.html
width: 46 mm
rated voltage: 2000 V