Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Hybrid switsches OMUS
Bill of material
36152000A
Part number
For busbars
12 x 5, 10
Product family
OMUS®30Compact
Type number
OM25-H-30
Pack size
1
Width
36 mm
Height
160 mm
Depth
144 mm
Connection category
Screw clamp connection
IP rating
IP20
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Motor starter/Motor starter combination:
CNS
Object Properties:
Order Number: 36152
ETIM 8.0
Motor starter/Motor starter combination: