Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Hybrid switch
Bill of material
36154000A
Part number
Description
hybrid switch, 3-pole or 1-pole switchable
Description long
Product family
CrossBoard®
Type number
OM25-H
Pack size
1
Width
36 mm
Height
160 mm
Depth
130 mm
Weight
0.552 kg
IP rating
IP20
Rated current (IEC)
A
Rated voltage (IEC) AC
500 V
Max. power dissipation
20 W
Connection category
Spring pulley connection
Min. cross-section
1.5 mm^2
Max. cross-section
6 mm^2
EAN
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Motor starter/Motor starter combination:
Width: 36 mm
Height: 160 mm
Depth: 130 mm
Supporting protocol for other bus systems: Yes
Rail mounting possible: Yes
Degree of protection (IP): IP20
With fuse: Yes
CNS
Object Properties:
Order Number: 36154
Quantity Unit: 1
Customs Tariff Number: 85364900
Description short: hybrid switch, 3-pole or 1-pole switchable
Description long: hybrid switch, 3-pole or 1-pole switchable, electronic unit switch for resistive loads 25.0 A, for applications IEC
Object Properties:
Order Number: 36154
Quantity Unit: 1
Customs Tariff Number: 85364900
Description short: hybrid switch, 3-pole or 1-pole switchable
Description long: hybrid switch, 3-pole or 1-pole switchable, electronic unit switch for resistive loads 25.0 A, for applications IEC
Physical Properties:
Mass: 0.552 kg
Physical Properties:
Mass: 0.552 kg
ETIM 8.0
Motor starter/Motor starter combination:
Width: 36 mm
Height: 160 mm
Depth: 130 mm
Supporting protocol for other bus systems: Yes
Rail mounting possible: Yes
Degree of protection (IP): IP20
With fuse: Yes
eclass
27-37-08-04 - Motor management device:
Design of the electrical connection: 11
Release class: 2
Rated operating current Ie: 32 A
suitable for mounting onto standard rails: 1
max. rated operating current Ie: 32 A
rated current: 32 A
supported protocol: 27
product article number of manufacturer: 36154
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/36154.html
Type of actuation: 1
Voltage type: 1
rated voltage: 500 V