Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Wöhner
Description
Hybrid motor starter, 3-pole
Bill of material
36110000A
Part number
Description
hybrid motor starter, 3-pole
Description long
Product family
MOTUS
Type number
Pack size
1
Width
22.5 mm
Height
160 mm
Depth
120 mm
Weight
kg
Rated current (IEC)
A
Rated voltage (IEC) AC
500 V
Max. power dissipation
W
Interface
Connection category
screw clamp connection
Min. cross-section
0.2 mm^2
Max. cross-section
2.5 mm^2
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Motor starter/Motor starter combination:
Width: 22.5 mm
Height: 160 mm
Depth: 120 mm
Number of indicator lights: 4
Supporting protocol for other bus systems: Yes
Rail mounting possible: Yes
Degree of protection (IP): IP20
With fuse: Yes
Kind of motor starter: Other
CNS
Object Properties:
Customs Tariff Number: 85364900
Order Number: 36110
Quantity Unit: 1
Object Properties:
Customs Tariff Number: 85364900
Description long: hybrid motor starter, 3-pole, electronic unit direct and reversing starter 0.18 - 2.4 A / switch for resistive loads 0.18 - 2.4 A
Description short: hybrid motor starter, 3-pole
Type Code: 36110.1
Physical Properties:
Mass: 0.507 kg
Physical Properties:
ETIM 8.0
Motor starter/Motor starter combination:
Width: 22.5 mm
Height: 160 mm
Depth: 120 mm
Number of indicator lights: 4
Supporting protocol for other bus systems: Yes
Rail mounting possible: Yes
Degree of protection (IP): IP20
With fuse: Yes
Type of motor starter: other
eclass
27-37-08-04 - Motor management device:
Design of the electrical connection: 11
Release class: 2
Rated operating current Ie: 2.4 A
suitable for mounting onto standard rails: 1
max. rated operating current Ie: 2.4 A
rated current: 2.4 A
supported protocol: 27
product article number of manufacturer: 36110
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/36110.html
type of protocol:
Type of actuation: 1
Voltage type: 1
degree of protection:
rated voltage: 500 V