Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Wöhner
Description
holder for flexible copper
Bill of material
01298000
Part number
01298
Description
holder for flexible copper
Description long
holder for flexible copper, for 1x lam. Cu of 6x 15.5 x 0.8 to 10x 63 x 1
Pack size
3
Weight
0.000 kg
Max. power dissipation
0 W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01298
Customs Tariff Number: 85389099
Description long: holder for flexible copper, for 1x lam. Cu of 6x 15.5 x 0.8 to 10x 63 x 1
Description short: holder for flexible copper
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0.000 kg
ECLASS 10.1
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):
ECLASS 11.1
27-37-13-92 - Component for low-voltage switch technology (accessories):
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):
ECLASS 14.0
27-37-13-92 - Component for low-voltage switching technology (accessories):
27-37-13-90 - Component for low-voltage switching technology (unspecified):
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
ETIM 10.0
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component: