Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wöhner
Description
Size NH 00
Bill of material
33749000
Part number
Pack size
1
Width
44 mm
Height
30 mm
Depth
66 mm
Connection category
Double terminal
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Current transformer:
CNS
Object Properties:
Order Number: 33749
ETIM 8.0
Current transformer: