Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Fuse-switch-disconnector size 00, 3-pole switchable
Bill of material
33234000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Type number
SLS-00
Pack size
1
Width
50 mm
Height
mm
Depth
136 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
In-line fuse base:
CNS
Object Properties:
Order Number: 33234
Object Properties:
Customs Tariff Number: 85361090
Description long: in-line fuse switch-disconnector 160 A, screw M8 / clamp 70 mm², size 00
Description short: in-line fuse switch-disconnector 160 A
Type Code: SLS-00
Physical Properties:
Mass: 50 mm
ETIM 8.0
In-line fuse base:
eclass
27-14-21-08 - Low-voltage high-breaking-capacity load disconnect switch: