Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Fuse holders for cylindrical fuses Class CC acc. to UL / CSA
Bill of material
31958000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
AMBUS®60Classic
Type number
AELCC
Pack size
4
Width
27 mm
Height
200 mm
Depth
104 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Holder for cylindrical fuse:
CNS
Object Properties:
Order Number: 31958
Object Properties:
Customs Tariff Number: 85361050
Description long: busbar mounted fuse holder, for fuses Class CC UL 248-4, Class CC / 3P
Description short: busbar mounted fuse holder
Type Code: AELCC
Physical Properties:
Mass: 27 mm
ETIM 8.0
Holder for cylindrical fuse:
eclass
27-14-21-21 - Holder for cylindrical fuse: