Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Fuse bases Class J, 60 A
Bill of material
31970000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
Type number
Pack size
1
Height
200 mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Holder for cylindrical fuse:
CNS
Object Properties:
Order Number: 31970
Object Properties:
Customs Tariff Number: 85361090
Description long: busbar mounted fuse holder Class J, for fuse links Class J 35 - 60 A (27x60), with LED, 3P, complete solution based on busbar adapter, connection bottom
Description short: busbar mounted fuse holder Class J
Type Code: EEC6080-L + AJC60
Physical Properties:
Mass: 1 kg
ETIM 8.0
Holder for cylindrical fuse:
eclass
27-14-21-90 - Safety fuse systems (unspecified):