Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Fuse bases Class J, 200 A
Bill of material
33403000
Part number
33403
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic
Type number
QCC-ClassJ200A
Pack size
1
Height
210 mm
Depth
129 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Holder for cylindrical fuse:
CNS
Object Properties:
Order Number: 33403
Object Properties:
Customs Tariff Number: 85361090
Description long: busbar mounted fuse holder Class J, for fuse links Class J 110 - 200 A (41x146), 3P, with box terminal, connection top or bottom
Description short: busbar mounted fuse holder Class J
Type Code: QCC-ClassJ200A
Physical Properties:
Mass: 2 kg
ETIM 8.0
Holder for cylindrical fuse:
eclass
27-14-21-90 - Safety fuse systems (unspecified):