Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Wöhner
Description
For busbars 60Classic
Bill of material
37224000A
Part number
Type number
Pack size
1
Width
51 mm
Height
77 mm
Depth
27 mm
Connection category
frame clamp
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 37224
ETIM 8.0
Accessories/spare parts for low-voltage switch technology: