Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Wöhner
Description
For busbars 60Classic
Bill of material
37222000A
Part number
Type number
Pack size
1
Width
51 mm
Height
77 mm
Depth
27 mm
Connection category
frame clamp
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 37222
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology: