Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Wöhner
Description
For adapters 1600 A
Bill of material
32984000
Part number
Pack size
1
Width
96 mm
Height
121 mm
Depth
30 mm
Connection category
Flat plug
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Current transformer:
CNS
Object Properties:
Order Number: 32984
ETIM 8.0
Current transformer: