Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Wöhner
Description
Flexible copper busbars, tinned
Bill of material
01091000
Part number
01091
Description
flexible copper busbar, tinned, insulated
Description long
flexible copper busbar, tinned, insulated, 10x 15.5 x 0.8, 470 A, length 2 m
Type number
10x15,5x0,8
Pack size
1
Width
20
mm
Height
12
mm
Depth
2000 mm
Weight
2.320
kg
Rated current (IEC)
470
A
Max. power dissipation
75.1
W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01091
Customs Tariff Number: 85446010
Description long: flexible copper busbar, tinned, insulated, 10x 15.5 x 0.8, 470 A, length 2 m
Description short: flexible copper busbar, tinned, insulated
Type Code: 10x15,5x0,8
Physical Properties:
Mass: 2.320 kg
ECLASS 10.1
27-37-03-03 - Busbar (low-voltage switching technology):
product article number of manufacturer: 01091
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/01091.html
ECLASS 14.0
27-37-03-03 - Busbar (low-voltage switching technology):
27-37-03-03 - Busbar (low-voltage switching technology):
ETIM 6.0
Busbar:
ETIM 7.0
Busbar:
Busbar:
ETIM 8.0
Busbar:
Busbar:
ETIM 10.0
Busbar:
Busbar: