Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Wöhner
Description
Flexible copper busbars, plain
Bill of material
01255000
Part number
Type number
Pack size
1
Width
mm
Height
mm
Depth
2000 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar:
CNS
Object Properties:
Order Number: 01255
Object Properties:
Customs Tariff Number: 85446010
Description long: flexible copper busbar, plain, insulated, 6x 24 x 1, 547 A, length 2 m
Description short: flexible copper busbar, plain, insulated
Type Code: 6x24x1
Physical Properties:
Mass: 2.7 kg
ETIM 8.0
Busbar:
Electro Quality
Basic:
eclass
27-37-03-03 - Busbar (low-voltage switching technology):
product article number of manufacturer: 01255
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/01255.html