Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Electronic motor starters MOTUS C14
Bill of material
36256000A
Part number
Product family
MOTUS®C14 30Compact Connect Plus
Type number
Pack size
1
Width
22.5 mm
Height
160 mm
Depth
132 mm
Connection category
Screw clamp connection
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 36256