Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Electronic motor starter, 3-pole
Bill of material
36262000A
Part number
Description
electronic motor starter, 3-pole
Description long
Product family
MOTUS®C14 CrossBoard Connect Plus
Type number
Pack size
1
Width
22.5 mm
Height
160 mm
Depth
132 mm
Weight
0.514 kg
Rated current (IEC)
A
Rated voltage (IEC) AC
500 V
Max. power dissipation
20 W
Interface
IO-Link
Connection category
screw clamp connection
Min. cross-section
0.2 mm2
Max. cross-section
2.5 mm2
EAN
Link product description
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
Electro Quality
Certified:
ETIM 7.0
Motor starter/Motor starter combination:
Width: 22.5 mm
Height: 160 mm
Depth: 132 mm
Rated operation current Ie: 6.6 A
Supporting protocol for other bus systems: Yes
Type of electrical connection of main circuit: screw clamp connection
ETIM 8.0
Motor starter/Motor starter combination:
Width: 22.5 mm
Height: 160 mm
Depth: 132 mm
Rated operation current Ie: 6.6 A
Supporting protocol for other bus systems: Yes
Type of electrical connection of main circuit: screw clamp connection
CNS
Object Properties:
Order Number: 36262
Quantity Unit: 1
GTIN-Code: 4021267362621
Customs Tariff Number: 85364900
Description short: MOTUS®C14 CrossBoard Connect Plus
Description long: electronic unit direct and reversing starter 0.1 - 6.6 A / switch for resistive loads 0.1 - 6.6 A
Object Properties:
Order Number: 36262
Type Code: MOTUS C14-6,6-C+
Quantity Unit: 1
GTIN-Code: 4021267362621
Customs Tariff Number: 85364900
Description short: MOTUS®C14 CrossBoard Connect Plus
Description long: electronic unit direct and reversing starter 0.1 - 6.6 A / switch for resistive loads 0.1 - 6.6 A
Physical Properties:
Mass: 0.514 kg
Physical Properties:
Mass: 0.514 kg
Electro enhanced:
eclass
27-37-08-04 - Motor management device:
Insulation stripped length: 8 mm
Design of the electrical connection: 11
Release class: 2
Rated operating current Ie: 6.6 A
suitable for mounting onto standard rails: 1
max. rated operating current Ie: A
Min. operating temperature: -5 °C
Max. operating temperature: 55 °C
: www.woehner.de/de/produkte/36262.html
rated current: 6.6 A
supported protocol: 27
product article number of manufacturer: 36262
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/36262.html
Manufacturer's name: Wöhner
type of protocol:
Type of actuation: 1
Manufacturer's article number: 36262
Voltage type: 1
degree of protection:
rated voltage: 500 V