Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
D0 fuse bases
Bill of material
01647000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
CUSTO®60Classic
Type number
Pack size
Width
mm
Height
200 mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
D0-system fuse base:
CNS
Object Properties:
Order Number: 01647
Object Properties:
Customs Tariff Number: 85361050
Description long: D0-fuse base, busbar mounted, 27mm, E 18 / 3P
Description short: D0-fuse base, busbar mounted, 27mm
Type Code: 5683
Physical Properties:
Mass: 27 mm
ETIM 8.0
D0-system fuse base:
eclass
27-14-21-20 - Neozed fuse base: