Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Current transformer 150 A / 5 A
Bill of material
33744000
Part number
33744
Pack size
1
Width
49 mm
Height
27 mm
Depth
70 mm
Connection category
with leads
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Current transformer:
CNS
Object Properties:
Order Number: 33744
ETIM 8.0
Current transformer: