Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Cover cap incl. rear touch protection cover
Bill of material
01437000A
Part number
01437
Type number
C185-B
Pack size
1
Width
105 mm
Height
246 mm
Depth
100 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01437