Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
connection terminal for PE/N bar
Bill of material
01114000
Part number
01114
Description
connection terminal for PE/N bar
Product family
CRITO®
Description long
connection terminal for PE/N bar, 35 mm², suitable for PE and N busbars 01126 - 01130
Pack size
100
Width
15 mm
Height
15 mm
Depth
15 mm
Weight
0.000 kg
Rated voltage (IEC) AC
400 V
Max. power dissipation
0 W
Max. cross-section
35 mm^2
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 6.0
Busbar terminal:
ETIM 7.0
Busbar terminal:
Busbar terminal:
ETIM 8.0
Busbar terminal:
Busbar terminal:
ETIM 9.0
Busbar terminal:
Busbar terminal:
CNS
Object Properties:
Order Number: 01114
Object Properties:
Customs Tariff Number: 85369010
Description long: connection terminal for PE/N bar, 35 mm², suitable for PE and N busbars 01126 - 01130
Description short: connection terminal for PE/N bar
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0 kg
ETIM 10.0
Busbar terminal:
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: