Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Wöhner
Description
Connection technology
Bill of material
01593000A
Part number
01593
Description
connection module
usable for
Product family
CRITO®CrossBoard
Description long
connection module, with box terminals 6 - 50 mm² / AWG 10 - AWG 1, 3-pole
Type number
CR45-A
Pack size
1
Width
45.0
mm
Height
160
mm
Depth
92
mm
Weight
0.250
kg
Rated current (IEC)
125
A
Rated voltage (IEC) AC
690 V
Max. power dissipation
9.3
W
IP rating front
IP20
Connection category
cage clamp connection
Min. cross-section
6
mm^2
Max. cross-section
50
mm^2
EAN
4021267015930
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Customs Tariff Number: 85369010
Order Number: 01593
Customs Tariff Number: 85369010
Description long: connection module, with box terminals 6 - 50 mm² / AWG 10 - AWG 1, 3-pole
Description short: connection module
Type Code: CR45-A
Physical Properties:
Mass: 0.250 kg
ECLASS 10.1
27-14-11-46 - Switch board:
product article number of manufacturer: 01593
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/01593.html
ECLASS 12.0
27-14-11-46 - Busbar terminal:
ECLASS 14.0
27-25-01-16 - Busbar terminal:
ETIM 6.0
Busbar terminal:
ETIM 7.0
Busbar terminal:
ETIM 8.0
Busbar terminal:
ETIM 10.0
Busbar terminal: