Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wöhner
Description
Connection modules N and PE up to 120 mm²
Bill of material
01364000
Part number
For busbars
12 x 5, 10
Product family
CRITO®30Compact
Pack size
1
Width
30 mm
Height
160 mm
Depth
80 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01364
Object Properties:
Customs Tariff Number: 85369010
Description long: connection module N, 10 - 120 mm²
Description short: connection module N
Physical Properties:
Mass: 0.215 kg
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: