Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 12
HELP_VARIABLE
Company
Wöhner
Description
Connection bars for PE or N
Bill of material
01926000
Part number
01926
Description
earth/neutral busbar 63A
Description long
earth/neutral busbar 63A, 6 terminal points 10mm², screw-on, 61.5 mm long, without terminal clamp
Pack size
100
Width
62
mm
Height
9 mm
Depth
6.5 mm
Weight
0.000 kg
Rated current (IEC)
A
Max. cross-section
mm^2
B
48.5
mm
C
0.0
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 6.0
Neutral busbar:
ETIM 7.0
Neutral busbar:
Neutral busbar:
ETIM 8.0
Neutral busbar:
Neutral busbar:
ETIM 9.0
Neutral busbar:
Neutral busbar:
CNS
Object Properties:
Order Number: 01926
Object Properties:
Customs Tariff Number: 85389099
Description long: earth/neutral busbar 63A, 6 terminal points 10mm², screw-on, 61.5 mm long, without terminal clamp
Description short: earth/neutral busbar 63A
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0 kg
Electro enhanced:
ETIM 10.0
Neutral busbar:
Neutral busbar:
eclass
27-14-11-39 - Neutral busbar:
27-25-03-07 - Neutral busbar: