Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
Connection bars for PE or N
Bill of material
01144000
Part number
01144
Description
PE-terminal, green/yellow
Description long
PE-terminal, green/yellow, for bar 12 x 2
Pack size
50
Width
15 mm
Height
55 mm
Depth
20 mm
Weight
0.000 kg
Rated current (IEC)
63 A
Rated voltage (IEC) AC
400 V
Max. power dissipation
0 W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 6.0
Neutral busbar:
ETIM 7.0
Earthing rail for distribution board:
Neutral busbar:
Accessories for low-voltage switch technology:
Neutral busbar:
ETIM 8.0
Earthing rail for distribution board:
Neutral busbar:
Accessories/spare parts for low-voltage switch technology:
Neutral busbar:
ETIM 9.0
Earthing rail for distribution board:
Neutral busbar:
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component:
Neutral busbar:
CNS
Object Properties:
Order Number: 01144
Object Properties:
Customs Tariff Number: 85389099
Description long: PE-terminal, green/yellow, for bar 12 x 2
Description short: PE-terminal, green/yellow
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0 kg
ETIM 10.0
Earthing rail for distribution board:
Neutral busbar:
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component:
Neutral busbar:
eclass
27-14-11-39 - Neutral busbar:
27-25-03-07 - Neutral busbar:
27-37-13-90 - Component for low-voltage switching technology (unspecified):
27-37-13-92 - Component for low-voltage switching technology (accessories):
27-40-06-05 - Earthing rail for distribution board: