Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Wöhner
Description
Component supports
Bill of material
32484000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
EEC6000-L
Pack size
4
Width
mm
Height
mm
Depth
mm
Dimension
mm
Dimension
mm
Wire length
- mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32484
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar component support, 2 adjustable mounting rails, 45 x 260, without electrical connection
Description short: busbar component support
Type Code: EEC6000-L
Physical Properties:
Mass: 0.279 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):