Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
Component supports, separable
Bill of material
32421000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
EMC6000-L
Pack size
4
Width
mm
Height
mm
Depth
75 mm
Dimension
63 mm
Dimension
95 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32421
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar component support, 2 adjustable mounting rails, 54 x 200, with removable upper section, without electrical connection
Description short: busbar component support
Type Code: EMC6000-L
Physical Properties:
Mass: 0.388 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):