Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wöhner
Description
Clip-on screw connection
Bill of material
01047000
Part number
For busbars
Product family
CRITO®
Type number
Pack size
Width
mm
Height
mm
Depth
mm
U-profile
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01047
Object Properties:
Customs Tariff Number: 85369010
Description long: clip-on screw connection, for cable lugs, M10
Description short: clip-on screw connection, for cable lugs
Type Code: 520
Physical Properties:
Mass: 38 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: