Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Clamp connection, Connection top
Bill of material
32761000A
Part number
32761
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
EQ185-A1600-C
Pack size
1
Width
300 mm
Height
652 mm
Depth
85 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32761
Quantity Unit: 1
ETIM 8.0
Busbar adapter: