Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Clamp connection, Connection top
Bill of material
32763000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
Pack size
1
Width
300 mm
Height
652 mm
Depth
85 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32763
Quantity Unit: 1
ETIM 8.0
Busbar adapter: