32723000A
Wöhner
System 185Power
Busbar adapters 630 A to 1600 A
Adapters for ABB MCCBs up to 1600 A
Powered by
CAD模型選擇
{woehner/sys_185/busbar_adapters_630_1600/adap_abb/bus_adapter_1600_unten_phasend_asmtab.prj},{NB=32723},{BOM=32723000A},{ARTNR=32723},{ROT2=180},{ROT=0},{VERPRA=4},{BUSB=30, 40, 60, 80, 100, 120 x 10},{POF=EQUES®185Power},{TYPE=EQ185-A1600-C},{QNT=1},{W=300},{H=652},{D=76},{CONCA=},{SCR=},{IPR=},{IPRF=},{SEARCH=},{EDZ=},{IODD=},{LINK=Product link},{IPCON=10.000},{X=10},{BVER=5},{CVER=1},{PPATH=parts/bus_adapter_1600_a_asmtpl.prj},{VER=7},{VER2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Wöhner
Description
Clamp connection, Connection bottom, Changed phases
Bill of material
32723000A
Part number
32723
32723
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
EQ185-A1600-C
Pack size
1
Width
300
mm
Height
652
mm
Depth
76
mm
Link
Product link
相應設備
No related equipment available
生成预览
生成CAD模型
詢價請求
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處
分類
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number:
32723
Quantity Unit:
1
ETIM 8.0
Busbar adapter: