Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wöhner
Description
Busbars
Bill of material
01619000
Part number
Type number
Pack size
1
Width
mm
Height
mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar:
CNS
Object Properties:
Order Number: 01619
Object Properties:
Customs Tariff Number: 74071000
Description long: busbar 15 x 5, length 2.40 m, tinned
Description short: busbar 15 x 5
Type Code: 15x5
Physical Properties:
Mass: 1.606 kg
Electro enhanced:
ETIM 8.0
Busbar:
eclass
27-37-03-03 - Busbar (low-voltage switching technology):