Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Busbars
Bill of material
01618000
Part number
01618
Type number
12x5-L
Pack size
1
Width
2400 mm
Height
12 mm
Depth
5 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar:
CNS
Object Properties:
Order Number: 01618
ETIM 8.0
Busbar: