Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Busbar supports
Bill of material
01272000
Part number
01272
Type number
S612-L
Pack size
10
Width
15 mm
Height
156 mm
Depth
45 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01272