Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
shock protection cover
Bill of material
79663000
Part number
79663
Pack size
10
Width
2 mm
Height
195 mm
Depth
30 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for electrical fuses/fuse holders:
CNS
Object Properties:
Order Number: 79663
Object Properties:
Customs Tariff Number: 85472000
Description long: shock protection cover, attachable on either side, for strip covers
Description short: shock protection cover
Physical Properties:
Mass: 2 mm
ETIM 8.0
Accessories/spare parts for electrical fuses/fuse holders:
eclass
27-14-21-90 - Safety fuse systems (unspecified):