Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Wöhner
Description
Basic System
Bill of material
11300000A
Part number
Description
Description long
Product family
Type number
Pack size
1
Width
mm
Height
160 mm
Depth
45 mm
Weight
kg
Rated current (IEC)
A
Rated voltage (IEC) AC
690 V
Max. power dissipation
W
EAN
Link product description
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 11300
Physical Properties:
Mass: 1.298 kg
eclass
27-40-06-13 - Busbar system for distribution boards: