Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Basic system adapters
Bill of material
32277000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
Pack size
1
Width
99 mm
Height
670 mm
Depth
mm
IP rating front
IP20
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 32277