Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Wöhner
Description
Connection modules up to 120 mm²
Bill of material
01370000
Part number
For busbars
12 x 5, 10
Product family
CRITO®30Compact
Type number
Pack size
1
Width
mm
Height
160 mm
Depth
80 mm
Link
Product link
相关附件
    没有相关可用设备
生成
预览
3D
2D
产品供应商所在地
选择一个国家/地区查看当地办事处
分类
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01370
Object Properties:
Customs Tariff Number: 85369010
Description long: connection set, 3-pole L1 + L2 + L3, 10 - 120 mm²
Description short: connection set, 3-pole L1 + L2 + L3
Type Code: M120-L
Physical Properties:
Mass: 0.6 kg
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: