Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Additional cover holder
Bill of material
35017000
Part number
35017
Pack size
4
Width
25 mm
Height
47 mm
Depth
20 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 35017
ETIM 8.0
Accessories/spare parts for low-voltage switch technology: