Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Adapters 4P, 160 A
Bill of material
32640000
Part number
32640
For busbars
12 x 5
Product family
EQUES®30Compact
Pack size
1
Width
141 mm
Height
160 mm
Depth
88 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32640
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 160 A, 4-pole, 141 x 160, connection to the system top, for Schneider Electric INS100, INS125, INS160
Description short: busbar adapter 160 A, 4-pole
Physical Properties:
Mass: 0.64 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):