Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Adapters 1P, 63 A
Bill of material
32628000
Part number
For busbars
12 x 5
Product family
EQUES®30Compact
Pack size
12
Width
18.0 mm
Height
160 mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32628
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 1-pole, 63 A, 1 fixed mounting rail, for Schneider Electric iC60, iC65 and C60, 18 x 160
Description short: busbar adapter 1-pole, 63 A
Physical Properties:
Mass: 0.07 kg
Electro enhanced:
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):