Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Wöhner
Description
Adapters 16 A - 45 A, separable
Bill of material
32402000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
Pack size
4
Width
mm
Height
mm
Depth
75 mm
Dimension
63 mm
Dimension
95 mm
Wire length
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32402
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 25 A, 2 adjustable mounting rails, 45 x 260, with removable upper section and leads AWG 12 (4 mm²)
Description short: busbar adapter 25 A
Type Code: EMC6025-L
Physical Properties:
Mass: 0.45 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):