Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Accessories
Bill of material
01358000A
Part number
Type number
D620-L
Pack size
10
Width
20 mm
Height
mm
Depth
18 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 01358
Object Properties:
Customs Tariff Number: 85389099
Description long: spacer, suitable for 01508, for UL applications
Description short: spacer
Type Code: D620-L
Physical Properties:
Mass: 0.091 kg
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):