Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Wöhner
Description
Fuse bases Class J, 400 A
Bill of material
33311000
Part number
33311
For busbars
30 x 10 and section busbars
Product family
QUADRON®60Classic
Type number
JC400B
Pack size
1
Height
285 mm
Depth
122 mm
Link
Product link
Accessori consigliati
    Nessun accessorio disponibile
Generazione
Anteprime
3D
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Classificazioni
ETIM 7.0
Holder for cylindrical fuse:
CNS
Object Properties:
Order Number: 33311
Object Properties:
Customs Tariff Number: 85361090
Description long: bus mounted fuse holder Class J, for fuse links Class J 225 - 400 A (54x181), 3P, with box terminal, connection top or bottom
Description short: bus mounted fuse holder Class J
Type Code: JC400B
Physical Properties:
Mass: 6 kg
ETIM 8.0
Holder for cylindrical fuse:
eclass
27-14-21-90 - Safety fuse systems (unspecified):