Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Wöhner
Description
Fuse bases Class J, 30 A
Bill of material
31968000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
Type number
Pack size
1
Height
200 mm
Depth
mm
Link
Product link
相关附件
    没有相关可用设备
生成
预览
3D
2D
产品供应商所在地
选择一个国家/地区查看当地办事处
分类
ETIM 7.0
Holder for cylindrical fuse:
CNS
Object Properties:
Order Number: 31968
Object Properties:
Customs Tariff Number: 85361090
Description long: busbar mounted fuse holder Class J, for fuse links Class J 1 - 30 A (21x57), with LED, 3P, complete solution based on busbar adapter, connection bottom
Description short: busbar mounted fuse holder Class J
Type Code: EEC6032-L + AJC30
Physical Properties:
Mass: 1 kg
ETIM 8.0
Holder for cylindrical fuse:
eclass
27-14-21-90 - Safety fuse systems (unspecified):